SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 115.10 Flush pull handles with lever latch
with key, zinc alloy
Front body
Die-cast zinc alloy.
Zinc-plated steel groove for key, screw and elastic washer.
Rear body
ABS.
Standard executions
- GN 115.10-DK-1: triangular groove for key, positioned to the left.
- GN 115.10-DK-2: triangular groove for key, positioned to the right.
- GN 115.10-VK7-1: square 7x7 groove for key, positioned to the left.
- GN 115.10-VK7-2: square 7x7 groove for key, positioned to the right.
- GN 115.10-VDE-1: groove for two-wing key, positioned to the left.
- GN 115.10-VDE-2: groove for two-wing key, positioned to the right.
Index for handle colour:
- SW: RAL 9005 black.
- SR: RAL 9006 grey.
Keys (to be ordered separately)
Die-cast zinc alloy with epoxy resin coating, RAL 9005 black colour, matte finish.
- With triangular groove, GN 119.2-86-DK7-SW (code GN.38701).
- With square 7X7 groove, GN 119.2-86-VK7-SW (code GN 38706).
- With two-wing groove, GN 119.2-86-VDE5-SW (code GN.38711).
Accessories on request (to be ordered separately)
Closing lever GN 115, for distances of coupling from 4 to 50 mm.
Assembly instructions
Assembly on sheet panels with a max thickness of 7 mm, by means of 5 zinc-plated steel M4x12 screws included in the supply.
- Drill the sheet panel according to the template dimensions reported.
- Fit the frontal body of the handle in the panel seat.
- Assemble the rear body on the back of the panel and press on the back until the complete fitting with the front body.
- Fit by means of 5 threaded studs.