The set of all the specific procedures that control
the entire company organisation is the Elesa Quality System,
ISO 9001 certified by BSI-QA (British Standards Institution - Quality Assurance) since 1993.
In addition to guaranteeing maximum reliability, the ISO 9001 certification provides the customer with real economic advantages:
 
  1 Easy identification of the product
and its technical features

2 Consistent quality of the products
3 Guaranteed maintenance of the product's
technical features over the years

4 Easy assembly, without requiring any
adaptations or risks of production stoppages

5 Free pass in acceptance
6 No additional costs: purchase
price = final cost

 

GENERAL DECLARATION
OF CONFORMITY

 


We hereby certify under our sole responsibility that all the products supplied by Elesa have
been inspected and tested in accordance with
the procedures of the Quality System (UNI EN ISO 9001:2000, certified by BSI-QA, Cert. Nr.
FM 23747) and the conditions and requirements of the confirmation of order, conform
in all respect to the specification(s) contained
in this catalogue, relevant thereto.
Condition and materials as despatched.