San - Antimicrobial
High-Quality Industrial Castors and Wheels | Elesa
Castors and wheels
You can rely on Elesa to deliver sophisticated, expertly-designed components that fit perfectly into your work environment. We host a large, diverse range of castors and wheels for machinery and trolleys, whatever your sector. Elesa are committed to only using superior materials in our manufacturing process, and our series of plastic and rubber castors are more durable than traditional steel wheels. Our personalised approach means that there are a variety of heavy duty castors and industrial wheels with differing characteristics to suit you. For a more customisable approach, you can combine these components with different types of support for varying levels of loads.
Polyurethane castors
Our polyurethane wheels are ideal for use on smooth surfaces thanks to their hard exterior. This series is produced with either moulded or injected polyurethane. The latter is available in a stainless steel variant for use in regulated areas that require corrosion-resistant equipment. We also provide polyurethane castors with brakes for added security.
We are pleased to offer customisable solutions in castors with steel brackets that can support medium, heavy, and extra heavy loads.
Technopolymer castors and wheels
The Elesa range of hard-wearing technopolymer castor wheels is ideal for humid environments. Made using steel support plates, these trolley wheels are perfect for applications where high standards of hygiene and resistance to cleaning is required.
Rubber castors and wheels
Our rubber wheels can be attached to a steel support plate for use with heavier loads. They are also available as twin castors for excellent manoeuvrability.
Duroplast castors and wheels
Our duroplast swivel castors and wheels are made using the highest quality materials. Truly cutting edge pivoting wheels, they are heat-resistant up to 300°C. These components are designed to withstand heavy loads and are ideal for use in food industries and cooking ovens.
No matter your industry, or how you use wheels and castors, our catalogue can provide you with reliable and high-performance elements.