Accessories for hydraulic systems / Level indicators / Oil level indicators

BACK TO GROUP CHANGE SERIES

Indexing plungers

Grub-screws thrust pads ring washers

Toggle clamps

Connecting clamps for tubes

HGFT-EX

Oil level indicators

Always mention the source when reproducing our drawings.

ELESA original design

__logo__atex__

It concerns the series for which the production after 31/05/2011 is in compliance with the European Directive 2002/95/CE (Restriction of Hazardous Substances). Polyamide based (PA) technopolymer "Alcohol Resistant" transparent polyamide based technopolymer. Symbol of minumum and maximum operating temperature.

HGFT-EX

To ask for CAD drawings or for a quotation click on the code

Code

Description

d1

A

B

D

d

s

Tightening torque
[Nm]

Weight

14441-EX

HGFT.10-3/8-C9-EX

G 3/8

8

7

24

11

22

4÷8

4

14461-EX

HGFT.13-1/2-C9-EX

G 1/2

10

8.5

28

14.5

24

6÷8

6

14481-EX

HGFT.16-3/4-C9-EX

G 3/4

9.5

8.5

35

18

32

8÷10

10

HGFT/SL-EX

To ask for CAD drawings or for a quotation click on the code

Code

Description

d1

A

B

D

d

s

Tightening torque
[Nm]

Weight

14446-EX

HGFT.10/SL-3/8-C9-EX

G 3/8

8

7

24

11

22

4÷8

3

14466-EX

HGFT.13/SL-1/2-C9-EX

G 1/2

10

8.5

28

14.5

24

6÷8

5

14486-EX

HGFT.16/SL-3/4-C9-EX

G 3/4

9.5

8.5

35

18

32

8÷10

9

Main specifications

Material

Polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour

Black, glossy finish.

Window

Transparent polyamide based (PA-T/AR) technopolymer. Resistant to alcohol, solvents, oils with additives, greases, acids and alkali.

Packing ring

NBR synthetic rubber.

Standard executions

  • HGFT-EX: with matte anodised aluminium star-shaped contrast screen with red central level point.
  • HGFT/SL-EX: without contrast screen.

ATEX directive compliance

The level indicators of the HGFT-EX series comply with Health and Safety Requirements intended in 94/9/EC ATEX European Directive (explosive atmospheres) for equipments in Group II, category 2GD.

Level indicators have “kX” protection degree and can therefore be mounted in equipments protected by means of “immersion in liquid”, without lowering protection degree.

II 2 G D k T6 X, marked on the HGFT-EX level indicators, represents the identification according to ATEX directive.

II: group of substances for which the product is suitable

2: identification of the category

G: identification of the type of explosive atmosphere (Gases or vapours)

D: identification of the type of explosive atmosphere (Dust)

kX: protection degree by means of immersion in liquid

IIB: explosive gases group (only for HGFT.16)

T6: temperature class

Ambient and/or fluid temperature: -30 ÷ +80°C

The declaration of conformity to European Directives of this product is available and it is part of the product itself.

General information

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Accessories

Accessories on request

Brass nut type GH. (see page -) for fitting to reservoirs with wall thickness smaller than 5 mm.

YOU MAY ALSO LIKE