ItalianoEnglishFrançais
Site Map
Search Product
Go!
Advanced Search
MyELESA
Enter  MyELESA
Forgot your password? Register now
Select another Country
Worldwide
Americas
Argentina
Brazil
Canada
Mexico
USA

Asia
China
India
Indonesia
Israel
Japan
Singapore
South Korea
Taiwan
Thailand
Europe
Austria
Belgium
Bosnia-Herzeg.
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Great Britain
Greece
Hungary
Ireland
Italy

Latvia
Lithuania
Luxembourg
Macedonia
Norway
Poland
Portugal
Romania
the Netherlands
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Turkey
Australian and Pacific
Australia
New Zealand

Africa
South Africa

ELESA
Worldwide Website
REGISTER NOW
PERSONAL PROFILE
Attention: Password will be immediately sent by e-mail. Please check carefully the e-mail address you entered, otherwise we will not be able to contact you and your request will get missed.
 
 
 
 
CONTACT INFORMATION
 
 
 
 
LOGIN CHOICE
Attention: the password expires automatically after 12 months of non-use.
   
 
   
NEWSLETTER
Subscribe to the newsletter and be updated on timely news concerning the products.
* required fields
By providing this application form, filled in by myself, in accordance with Articles 7, 13, 23 of the Legislative Decree no.196 of 2003, I declare to know the general information of ELESA S.P.A. personal data processing, to have received exhaustive information about my rights and to know how and where to exercise them, therefore I AGREE with ELESA S.P.A. for the processing of my personal data for the purposes set forth in the general information.
Insert the string shown in the figure in the field below.



Picture


Characters

  
Reset
 
RESET YOUR PASSWORD
FORGOT YOUR PASSWORD?
To get a new password automatically selected by the system, enter your e-mail address and the characters you can read in the following image.
   
Insert the string shown in the figure in the field below.



Picture


Characters

  
News
« All news
Date
12/3/2009
Sector
Corporate News
Title
CQT-FM Quick-assembly latches
Assembly times are reduced at most due to the snap mechanism.

Quick-assembly latches with recessed key CQT.FM (patented) are suitable for steel plates with thickness ranging from 1 to 2 mm and are generally used to allow a faster mounting of said plates on doors.
The latch is inserted in the mounting hole of the door on the lever side (see drawing) until the wings of the elastic washer snap in, ensuring complete fastening. The latches are supplied with assembled lever for faster mounting. Where needed, the latch can be disassembled from the inside of the door by means of a disassembling tool (to be ordered separately).
CQT-FM latches are available in two versions: black polyamide-based technopolymer, certified self-extinguishing UL AE-V0 or chrome-plated technopolymer.
With its refined look, the chrome-plated CQT.FM-CR range is particularly suited for use in situations where frequent cleaning cycles are needed for hygienic reasons, also with the use of water sprays or steam. The chrome-plated surface is resistant to wear, scrapes and shocks. Laboratory tests carried out at ambient temperature (23°C) proved the resistance of the latch surface to: detergents, acetone, ethyl alcohol, formic acid, chlorine solutions.
Keys are made of black polyamide-based technopolymer and are available for the triangular profile (CQT/T) or with two wings (CQT/A).

http://www.elesa.com/scheda_en_2_8630_1_4.aspx

Register now
It takes only 45 seconds
to register in MyELESA
Are you looking for line drawings of our products?
Register in MyELESA and download them now
Are you looking for a 3D file?
You can find it in MyELESA.
Register now.
All drawings in MyELESA.
Easy, quick and usefull.
Enter in MyELESA
Make your job easier.
  1. Catalogues
  2. Ask for catalogue
  3. New generation lines
  4. New products
  5. Customer Area
  1. About ELESA
  2. News & Advertising
  3. Exhibitions
  4. Newsletter & Press Release
YOUR PARTNER
ELESA S.P.A.
Via Pompei, 29
20900 Monza (MB)
Telephone: +39 039 28111
Fax: +39 039 836351
www.elesa.com
Info@elesa.com
Copyright © 2000-2012 ELESA S.p.A. All rights reserved. P.IVA 01686450154
  Privacy Policy    Contact