ETH-CLEAN Tubular handles

Technopolymer and aluminium, easy cleaning

 
 
Select item
loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

Covers

  • ECA.T: Polyamide based (PA) technopolymer, white colour similar to RAL 9002, glossy finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Anti-rotation tube assembling system

Special expansion-assembly system between the tube and the handle shanks to prevent rotation during operation.

Standard execution

Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

  • Aluminium tube, coating in white colour similar to RAL 9002, glossy finish. Side shanks in white colour similar to RAL 9002.

Suggested tightening torque:

  • back mounting with plain holes: 8 [Nm]
  • front mounting with plain or tapped holes: 15 [Nm].
General information

Ergonomy and design

The large diameter of the tube offers a good and comfortable grip; the antirotation assembly system of the handle shanks to the tube has been developed to offer a firm and secure manœuvrability during operations.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

ETH-CLEAN - Tubular handles 
Other executions

Special executions on request

Different lengths.

Accessories

Accessories on request

  • DS-ETH: spacer sleeves in glass-fibre reinforced polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface.
  • ECA.T: polyamide based (PA) technopolymer closing caps, white similar to RAL 9002 (CLEAN), glossy finish, press-fit assembly.
ETH-CLEAN - Tubular handles 
CodeDescriptiond2hh2h4For handleETH-CLEAN - Tubular handles
15256DS-ETH.35-16-CLEAN416101.512.5ETH.3525
15258DS-ETH.35-32-CLEAN432.511815ETH.3555
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.