San - Antimicrobial
SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Corrosion resistance, ergonomics, compact shapes and great care in the choice of materials and finishes ease of cleaning
Components for construction vehicles, equipment and machinery which operate in particularly unfavourable conditions
High quality standards, precision in tolerances and care in surface finishes are requirements that ensure greater precision in operation
Clamping knobs, adjustable handles and self-locking pins for clamping operations in the field of photography, lighting and electronic equipment
Components to perform clamping and locking operations on machinery or equipment. Ergonomics and design combined with colours
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.
To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.
Available also as accessory sold separately (see table).
Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Your request has been sent successfully